IESNA:LM-63-2002
[TEST]P1505075
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-85)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]32060
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
21708.8 21662.3 21609 21442.2 21187 20851.1 20370.1 19634.9 18725.1 17725.6
16512.8 15111.7 13578.9 12098.4 10684.8 9390.3 8292.1 7368.6 6526.8 6177.4
5505.8 4513.1 3468.2 2370 1594 1270.6 1001.8 778.3 637.6 571.8
527.5 483.3 417.5 332.4 231.4 119.1 0
